CATEGORIES

Microcontrollers & microprocessors

STM32H745/755

All tools & software typesMinify

The STM32H7x5 lines of microcontrollers combine the performance of the Arm® Cortex®-M7 (with double-precision floating point unit) up to 480 MHz and the Arm® Cortex®-M4 core (with single-precision floating point unit) up to 240 MHz, with optional extended ambient temperature range up to 125 °C.

Performance

  • 480 MHz fCPU on the Cortex-M7 and 240 MHz on the Cortex-M4, 3224 CoreMark / 1327 DMIPS executing from Flash memory, with 0-wait states thanks to its L1 cache.
  • L1 cache (16 Kbytes of I-cache +16 Kbytes of D-cache) boosting execution performance from external memories.

Security

STM32H755 MCUs include the following additional security features:

  • Crypto/hash hardware acceleration
  • Secure Firmware Install (SFI) embedded security services to authenticate and protect your software IPs while performing initial programming.
  • Secure Boot Secure Firmware Update (SBSFU)

Power efficiency

  • Multi-power domain architecture enables different power domains to be set in low-power mode to optimize the power efficiency.
  • Embedded SMPS to scale down the supply voltage. It can also be used to supply external circuitry and can also be combined with the LDO for specific use cases.
  • USB regulator to supply the embedded physical layer (PHY).
  • 145 µ/MHz typical @VDD = 3.3 V and 25 °C in Run mode (peripherals off) and SMPS
  • 2.43 µA typical in Standby mode (low-power mode)
  • 460 nA typical in VBAT mode with RTC (low-power mode)

Graphics

  • LCD-TFT controller interface with dual-layer support
  • Chrom‑ART Accelerator™ boosts graphical content creation while saving core processing power, thus freeing up the MCU for other application needs 
  • JPEG hardware accelerator for fast JPEG encoding and decoding, off-loading the CPU

Embedded peripherals

  • Up to 35 communication interfaces including FD-CAN, USB 2.0 high-speed/full-speed, Ethernet MAC, camera interface
  • Easily extendable memory range using the flexible memory controller with a 32-bit parallel interface, or the Dual-mode Quad-SPI serial Flash memory interface
  • Analog: 12-bit DACs, fast 16-bit ADCs
  • Multiple 16- and 32-bit timers running at up to 480 MHz on the 16-bit high-resolution timer

The STM32H7x5 provides from 1 to 2 Mbytes of Flash memory, 1 Mbyte of SRAM with the following architecture: 192 Kbytes of TCM RAM (including 64 Kbytes of ITCM RAM and 128 Kbytes of DTCM RAM for time-critical routines and data), 64, 288 or 512 Kbytes of user SRAM, and 4 Kbytes of SRAM in backup domain to keep data in the lowest power modes and 144- to 240-pin packages in BGA and LQFP profiles.

*Maximum extended temperature range: 125° C ambient / 140° C junction temperature. Dedicated part numbers.

Simplify your approach to security with STM32Trust!
Full range of STM32H7 training courses:
Get the most performance from STM32H7 MCUs for your applications.