CATEGORIES

Microcontrollers & microprocessors

STM32 ultra low power MCUs

All tools & software typesMinify

ST’s ultra-low-power MCU platform is based on a proprietary ultra-low-leakage technology and optimized design.

STM32 ultra-low-power microcontrollers offer designers of energy-efficient embedded systems and applications a balance between performance, power, security, and cost effectiveness.

0:00 / 1:50

Applications

Industrial arm
Industrial
  • Advanced HMI
  • POS Point of sales
  • Metering
  • Sensors
  • Medical and Healthcare
Home appliance
Smart home
  • Home appliance
  • White goods
  • Advanced HMI
  • Door locks
  • Smoke detectors
  • Gateways
Smart watch
Personal electronics
  • e-bike
  • EV charging
  • Wearables
  • Speaker, Smart speaker, and Audio Hub

Product types

STM32U3
series

This STM32U3 series offers best-in-class low-power consumption, based on Arm® Cortex®-M33 core. It is the first STM32 based on near-threshold technology, reducing the dynamic consumption drastically. It enables robust security to safeguard sensitive and mission-critical applications, with two new security mechanisms.

Find products
STM32U5
series

The STM32U5 series offers advanced power-saving microcontrollers, based on Arm® Cortex®-M33 to meet the most demanding performance requirements. The series also adds the state-of-the-art features which are required in today’s applications, including advanced cyber security with hardware-based protection, and graphics accelerators for rich graphical user interfaces.

Find products
STM32L5
series

The STM32L5 series enhanced security features leverage the Arm® Cortex®-M33 and its TrustZone® for Armv8-M. Thanks to this new core and the new ST ART Accelerator™ (which also supports external memory), the STM32L5 reaches 443 CoreMark.

Find products
STM32L4
series
The STM32L4 series, based on Arm® Cortex®-M4, offers the excellence of ST’s ultra-low power platform with an additional performance dimension by providing 100 DMIPS with DSP instructions and Floating-Point Unit (FPU), more memory (up to 1 Mbyte of flash memory), and innovative features.
Find products
STM32L4+
series
The STM32L4+ series, based on Arm® Cortex®-M4 , extends STM32L4 technology by offering higher performance (120 MHz/409 CoreMark executing from internal flash memory), larger embedded memories (up to 2 Mbytes of flash memory and 640 Kbytes of SRAM), and rendering advanced graphics without compromising ultra-low-power consumption.
Find products
STM32U0
series
The latest generation of entry-level, ultra-low-power MCUs, the STM32U0 series based on Arm® Cortex®-M0+, offers an ideal combination of energy consumption, features, and cost for entry-level applications. This series has been labeled "Sustainable Technology" as it contributes to reducing the carbon footprint by minimizing power consumption in end devices, thus helping to decrease their environmental impact.
Find products
STM32L0
series
The STM32L0 series, based on Arm® Cortex®-M0+, offers a genuine energy-saving solution for entry-level applications. Available in tiny packages down to 14 pins and with a wide range of flash memory densities from 8 to 192 Kbytes, the STM32L0 features ultra-low power consumption in a competitive portfolio.
Find products

Read more about the benefits of the 32-bit Arm® Cortex®-M processor for MCUs here

Discover our STM32 Ultra-low power MCUs product portfolio

Key benefits

Complete and consistent ultra-low power family

High energy efficiency

  • Innovative power management features
  • Various low-power modes
  • Very efficient dynamic run mode
STM32 Explore | On-demand webinar
Unlock power efficiency with the new generation of ultra-low-power entry-level MCUs
STM32 MCU Developer Zone
Everything for STM32 MCU developers, in one place.

Understanding the STM32U585 security configurations to fully benefit from SESIP and PSA certifications

></p> <p style=

STM32U585 is an open, general-purpose microcontroller offering specific security features that meet PSA Level-3 & SESIP 3 standards. To learn how to use the SESIP / PSA-certified configuration of the STM32U585 and to understand the security functions covered by these certificates, read our dedicated resources that will guide you during your development.

STM32WBA6: Future-proof your short-range wireless applications