NUCLEO-U5A5ZJ-Q

批量生产

STM32 Nucleo-144 development board with STM32U5A5ZJ MCU, SMPS, supports Arduino, ST Zio and morpho connectivity

下载数据摘要 Order Direct

产品概述

描述

STM32 Nucleo-144开发板为用户提供了一种经济实惠且灵活的方法,用户可以通过选择STM32微控制器提供的多种性能与功耗特性组合,来尝试新概念并构建原型。对于兼容的开发板,内部或外部SMPS可显著降低运行模式下的功耗。

ST Zio连接器扩展了ARDUINO® Uno V3的连接能力,而ST morpho接头提供了简便的扩展方法,通过多种专用屏蔽进一步扩展Nucleo开放式开发平台的功能。

由于集成了ST-LINK调试器/编程器,STM32 Nucleo-144开发板无需额外的探头。

STM32 Nucleo-144开发板还随附STM32全面的免费软件库和STM32Cube MCU软件包中的开发示例。

  • 所有功能

    • 通用特性
      • 采用LQFP144、TFBGA225或VFBGA264封装的STM32微控制器
      • 3个用户LED
      • 1个用户按钮和1个复位按钮
      • 32.768 kHz晶振
      • 开发板连接器:
        • SWD
        • ST morpho扩展连接器
      • 灵活的电源选项:ST-LINK USB VBUS、USB连接器或外部电源
      • 提供全面的免费软件库和示例,可通过STM32Cube MCU软件包获取
      • 支持多种集成开发环境 (IDE),包括IAR Embedded Workbench®、MDK-ARM,以及STM32CubeIDE
    • 部分开发板的特定功能(详情请参阅产品简介中的订购信息部分)
      • 外部或内部SMPS用于生成Vcore逻辑电源
      • 符合IEEE-802.3-2002标准的以太网
      • 仅USB设备、USB OTG全速或SNK/UFP(全速或高速模式)
      • 开发板连接器:
        • ARDUINO® Uno V3连接器或包括ARDUINO® Uno V3的ST Zio扩展连接器
        • 摄像机模块FPC
        • 带跟踪信号的MIPI20兼容连接器
        • 具有Micro-AB或USB Type-C®接口的USB
        • 以太网RJ45
      • 板载ST-LINK(STLINK/V2-1、STLINK-V3E或STLINK-V3EC)调试器/编程器,支持USB重新枚举功能:包括大容量存储器、虚拟COM端口和调试端口

您可能还会喜欢...

STM32 MCU开发者社区
提供STM32 MCU开发人员所需的一切。

The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
The RoHS status of a product:
ECOPACK 1: Initial grade to identify European RoHS compliant products.
ECOPACK 2: New grade to identify brominated chlorinated and antimony oxide flame retardant free products.
ECOPACK 3: Halogen free RoHS exemptions free products.
(*): ECOPACK 2 version available upon request.
(**): Some versions still existing in ECOPACK 1 or not compliant.
The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Budgetary PriceMain country of assembly or fabrication of the product.ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes. ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes.