ACS是用于交流电的静态开关半导体。 它们属于易于驱动的灵敏栅极器件,具有大电感负载关断功能。 这些器件面向电器的致动器,例如水阀和排水泵。
其逻辑级栅极特性让我们能够通过微控制器直接输入。 器件的高抗扰性降低了电路对MOV和缓冲器的需求。
这些器件的阻断电压高达600 V,进一步提高了大过压瞬变的箝位和过压保护功能。器件采用SO-8、SO-20、SOT-223或TO-92封装。
精选 产品
The ACS108-8SP is an overvoltage protected AC Switch 0.8 A - 800 V in SOT223-2L high creepage package. This high performance switch can control a load of up to 0.8 A. This device switch includes an overvoltage crowbar structure to absorb the inductive turn-off energy, and a gate level shifter driver to separate the digital controller from the main switch. It is triggered with a negative gate current flowing out of the gate pin.
精选 视频
产品编号 | 描述 | 供应商 | Licence type | 支持的设备 | ||||
---|---|---|---|---|---|---|---|---|
No data available in table |
eDesignSuite
eDesignSuite is a comprehensive set of easy-to-use design-aid utilities ready to help you streamline the system development process with a wide range of ST products.
Power Management Design Center
Thermal-electrical Simulators for Components
Signal Conditioning Design Tool
NFC/RFID Calculators
Power Supply Design Tool
LED Lighting Design Tool
Digital Power Workbench
Power Tree Designer
Rectifier Diodes Simulator
STPOWER Studio
Twister Sim
TVS Simulator