意法半导体的ACS三端双向可控硅开关或ACST可用作三端双向可控硅开关,并且提高了电压瞬变箝位和吸收能力。'
该器件和系统可成功吸收负载交换以及电源线产生的瞬态,如IEC 61000-4-5所述。 ACST的箝位和消弧功能可以保证为系统与ACST实现安全瞬态性能。因此,无需MOV或缓冲电路即可简化该电路。
这些器件具有高达800V的阻断电压,并且提供标准和逻辑门。
器件采用Fullpack、IPAK、DPAK、D²PAK或I²PAK封装。
意法半导体的ACS三端双向可控硅开关或ACST可用作三端双向可控硅开关,并且提高了电压瞬变箝位和吸收能力。'
该器件和系统可成功吸收负载交换以及电源线产生的瞬态,如IEC 61000-4-5所述。 ACST的箝位和消弧功能可以保证为系统与ACST实现安全瞬态性能。因此,无需MOV或缓冲电路即可简化该电路。
这些器件具有高达800V的阻断电压,并且提供标准和逻辑门。
器件采用Fullpack、IPAK、DPAK、D²PAK或I²PAK封装。
产品编号 | 描述 | 供应商 | Licence type | 支持的设备 | ||||
---|---|---|---|---|---|---|---|---|
No data available in table |
eDesignSuite is a comprehensive set of easy-to-use design-aid utilities ready to help you streamline the system development process with a wide range of ST products.
Sorry! Your browser is out-of-date
This browser is out of date and not supported by st.com.
As a result, you may be unable to access certain features.
Consider that modern browsers:
So why not taking the opportunity to update your browser and see this site correctly?
Please provide email
Please enter code
Congratulations!
Simple subscription
Congratulations!
您可以开始跟踪此产品,以便在新的资源、工具和软件可用时接收更新。操作很简单,只需要1分钟。
您可以开始跟踪此产品,以便在新的资源、工具和软件可用时接收更新。操作很简单,只需要1分钟。
您可以开始跟踪此产品,以便在新的资源、工具和软件可用时接收更新。操作很简单,只需要1分钟。
您可以开始跟踪此产品,以便在新的资源、工具和软件可用时接收更新。操作很简单,只需要1分钟。
现在,您订阅了
- 过压保护ACST系列
You can re-use the validation code to subscribe to another product or application.