- STGST200G65DFAG Automotive-grade trench gate field-stop IGBT 650 V, 200 A in a STPAK package
- STGWA30M65DF2AG Automotive-grade trench gate field-stop 650 V, 30 A low-loss M series IGBT in a TO-247 long leads package
- GWA40MS120F4AG Automotive-grade trench gate field-stop, 1200 V, 40 A, low-loss MS series IGBT in a TO-247 long leads package
- STGWA50M65DF2AG Automotive-grade trench gate field-stop 650 V, 50 A low-loss M series IGBT in a TO-247 long leads package
- STGD25N40LZAG Automotive-grade 400 V internally clamped IGBT ESCIS 320 mJ
- STG200M65F2D8AG Automotive-grade 650 V, 200 A trench gate field-stop M series low-loss IGBT die in D8 packing
- STGB30H60DLLFBAG Automotive-grade trench gate field-stop IGBT, HB series 600 V, 30 A high speed
- STGB20NB41LZT4 Automotive-grade 412 V, 20 A internally clamped IGBT in a D2PAK package
- STGB18N40LZT4 Automotive-grade 390 V internally clamped IGBT ESCIS 180 mJ
- STGB25N36LZAG Automotive-grade 360 V internally clamped IGBT ESCIS 300 mJ
- STGI25N36LZAG Automotive-grade 360 V internally clamped IGBT ESCIS 300 mJ
- STGST200G65DTAG Automotive-grade trench gate field-stop IGBT 650 V, 200 A in a STPAK package
- STGHU30M65DF2AG Automotive-grade trench gate field-stop IGBT M series, 650 V, 30 A low-loss M series IGBT in an HU3PAK package
- STGB20N40LZ Automotive-grade 390 V internally clamped IGBT ESCIS 300 mJ
- STGD25N36LZAG Automotive-grade 360 V internally clamped IGBT ESCIS 300 mJ
- STGD20N40LZ Automotive-grade 390 V internally clamped IGBT ESCIS 300 mJ
- GWA75H65DRFB2AG Automotive-grade trench gate field-stop, 650 V, 75 A, high-speed HB2 series IGBT in a TO-247 long leads package
- STGD10HF60KD Automotive-grade 10 A, 600 V short-circuit rugged IGBT with Ultrafast diode
- STG200M65F2D11AG Automotive-grade 650 V, 200 A trench gate field-stop M series low-loss IGBT die in D11 packing
- STGB25N40LZAG Automotive-grade 400 V internally clamped IGBT ESCIS 320 mJ
- STGYA120M65DF2AG Automotive-grade trench gate field-stop IGBT, M series 650 V, 120 A low loss in a Max247 long leads package
- STGD20N45LZAG Automotive-grade 450 V internally clamped IGBT ESCIS 300 mJ
- STGSB200M65DF2AG Automotive-grade trench gate field-stop, 650 V, 200 A low-loss M series IGBT in an ACEPACK SMIT package
- GH50H65DWB2-7AG Automotive-grade trench gate field-stop 650 V, 50 A high-speed HB2 series IGBT featuring freewheeling SiC diode in an H2PAK-7 package
- STGWA80H65FBAG Automotive-grade trench gate field-stop 650 V, 80 A high speed HB series IGBT in a TO-247 long leads
- GH50H65DRB2-7AG Automotive-grade trench gate field-stop 650 V, 50 A high-speed HB2 series IGBT featuring freewheeling diode in an H2PAK-7 package
- STGD19N40LZ Automotive-grade 390 V internally clamped IGBT ESCIS 180 mJ
- GWA40MS120DF4AG Automotive-grade trench gate field-stop, 1200 V, 40 A, low-loss MS series IGBT in a TO-247 long leads package
- STGWA80H65DFBAG トレンチ・ゲート・フィールドストップ技術を用いた、TO-247ロング・リード・パッケージで提供される、車載用の650V / 80A高速HBシリーズIGBT
- STGH50H65B2-7AG Automotive-grade trench gate field-stop 650 V, 50 A high-speed HB2 series IGBT in an H2PAK-7 package
車載用IGBT: 製品
すべてのツール & ソフトウェア・タイプ
STの製品のみを表示
Please enter your desired search query and search again フィルタ
Quick filters
STの製品のみを表示