CATEGORIES

耐放射線性54VCXシリーズ

54VCXシリーズは、高信頼性要件および航空宇宙アプリケーションに適合するよう特別に設計された耐放射線性ロジックICです。これらのHCMOS 超低電圧バス・インタフェースは、1.6V~3.6Vの電源電圧で利用することができます。

最大300kradの放射線耐性を備え、QML-Vの認定を受けています。動作温度は-55℃~+150°℃です。

54VCXシリーズは、Flat 48パッケージで提供されます。