作为领先的比较器供应商,意法半导体提供:

  • 响应时间短至8 ns的高速比较器
  • 工作电流低至210 nA的低功耗比较器
  • 高温 (150 °C) 器件
  • 卓越的稳定性
(ESD容差4 kV HBM)
  • 节省空间的封装,如CSP、DFN、QFN、SOT-23和SC-70

我们的车规级产品通过了AEC-Q100高可靠性流程的认证和测试,符合汽车市场的细致而严格要求。

A leading supplier of comparators
通过使用此样件套件
了解并测试高性能运算放大器
运算放大器和比较器的训练套件

TS3121 and TS3121A: the ultimate solution for high-speed, low-power comparators

The TS3121 and TS3121A are advanced rail-to-rail, open-drain comparators designed for high-speed response with low power consumption and come in a compact size, making them ideal for space-constrained applications.

These comparators feature a low offset voltage of 2 mV max at 25 °C (A-grade), low power consumption of 70 μA typical while offering a fast propagation delay of 60 ns, fail-safe input/output, and a guaranteed start-up time.

Suitable for industrial and automotive applications, power tools, overcurrent protection, controllers and sensors, they operate over a wide supply voltage range (1.7 to 5.5 V) and temperature range (-40 °C to +125 °C).

TS3011IYCT: New small package for AEC-100 automotive applications

自动驾驶、车载网络、信息娱乐和传感器集成等功能的不断集成是推动汽车应用中元器件封装尺寸减小的关键因素。
为了方便设计适用于空间有限型应用的系统,意法半导体畅销的比较器系列新增采用微型SC-70封装 (2.0 x 2.1 mm) 的 TS3011IYCT

Micropower comparators combining very low current consumption and outstanding robustness

TSX393TSX3702微功耗16 V双路CMOS电压比较器以及TSX339TSX3704
微功耗16 V四路CMOS电压比较器具有超低电流消耗,每个比较器的电流消耗仅为5 µA(典型值)。
TSX比较器采用节能设计技术,电流消耗为当今同类器件的三分之一,有助于应用节省能耗。

此外,TSX比较器还有助于增强应用的可靠性和稳健性(能耐受4 kV HBM的ESD)。