低功耗比较器

意法半导体提供市场上效率最高的低功耗比较器产品组合 - 每通道消耗的电流低至220 nA,采用多种节省空间的封装(例如SOT-23和SC-70),同时不牺牲速度和精度。这些特性让应用设计人员能够在开发板空间受限的应用中延长电池使用寿命,而不会降低性能。

这些特性也非常适合窗口比较器或需要额外滞后的应用场景。

Reduced supply leakage for a longer battery lifetime with the TS88 series

The TS881, TS882 and TS884 are respectively single, dual and quad comparators featuring ultra-low supply current with rail-to-rail input and push-pull output capabilities. The new series of open-drain output nanopower comparators also includes a single version ( TS880) and a dual version ( TS883). They feature an ultra-low supply current of 250 nA typical per operator with rail-to-rail input capability and open-drain output. The performance of these comparators allows them to be used in a wide range of portable applications.

微功耗比较器提供了1mm²的节省空间的解决方案,具有增强的动态范围和高速度

TS985 是单微功耗低电压轨到轨比较器。 小于1 mm²、6凸块的芯片尺寸封装(CSP)使得该设备成为空间受限应用的理想选择,如智能手机、智能手表、数字摄像机、物联网(IoT)设备,以及便携式测试设备。