汽车级二极管

意法半导体的汽车用二极管产品系列通过了AEC-Q101标准认证,应用于DC-DC转换器,可用于实现各种汽车功能。这些专用二极管多数能够保证工作于结温低至-40 °C、高至+175 °C。汽车级二极管属于我们的STPOWER系列。

产品型号中的扩展名Y用于标识给定整流器的汽车型号。

采用PSMC封装的新型双二极管,为高性能DC/DC变换器和辅助电源提供理想的解决方案。可以采用低正向压降肖特基二极管超快二极管等形式,满足空间有限型环境的应用需求。 

汽车级二极管产品组合

为这些汽车级产品实现了裸片级和成品级筛选矩阵,满足了最严格的国际汽车质量要求。

按照汽车级二极管类型进行浏览

On-board chargers (OBC) now enjoy improved creepage distance with our new high-voltage D²PAK for bridge rectifier diodes

ST now offers a new series of 1200 V bridge rectifier diodes for on-board battery chargers (OBC) for all types of vehicles. Thanks to the high-voltage D²PAK package, the creepage distance between the anode and cathode is improved from 1.38 mm for standard D²PAK devices to a minimum of 3.48 mm. These diodes feature a specific V RRM guaranteed from -40 to +175 °C, and ultra-low conduction losses match bridge rectification requirements.
These new 1200 V bridge rectifier diodes are available in surface-mount, high voltage D²PAK packages in both AEC-Q101-qualified automotive-grade ( STBR3012G2Y-TR) and industrial-grade ( STBR3012G2-TR) versions.