- VNH7070BAS Automotive fully integrated H-bridge motor driver
- L9942 Stepper Motor Driver for Bipolar Motors with microstepping & programmable current profile
- L9907 3 phase gate driver for 6step or FOC controlled Brushless Motors compatible with 48V NET
- VNH9013Y Automotive integrated H-bridge
- VNHD7008AY H-bridge motor driver for automotive DC motor driving
- VNH5019A-E Automotive fully integrated H-bridge motor driver
- L99H01 Motor Bridge Driver For Automotive Applications
- L9969T Automotive chip for single and dual H-bridge
- VNH5050A-E Automotive fully integrated H-bridge motor driver
- VNH7070AS Automotive fully integrated H-bridge motor driver
- VNH7100BAS 完全統合型の車載用Hブリッジ・モータ・ドライバ
- L99H02 Motor bridge driver for automotive applications
- VNH7040AY Automotive fully integrated H-bridge motor driver
- L9958 SPI Controlled H-Bridge
- L99ASC03G Brushless/Sensorless 3-phase motor pre-driver for automotive applications
- VNH5200AS-E Automotive fully integrated H-bridge motor driver
- L9805E Super smart power motor driver with 8-Bit MCU, RAM, EEPROM, ADC, WDG, Timers, PWM and H-bridge driver
- VNH9030AQ 完全統合型の車載用Hブリッジ・モータ・ドライバ
- L9997ND Dual Half Bridge Driver
- VNH3SP30-E AUTOMOTIVE FULLY INTEGRATED H-BRIDGE MOTOR DRIVER
- VNHD7012AY 車載用DCモータ駆動向けHブリッジ・モータ・ドライバ
- L99MD01 Octal Half-Bridge Driver with SPI control for Automotive Application
- L99H92 H-Bridge Gate Driver for Automotive Applications
- L9908 車載用3相モータ・ゲート・ドライバ・ユニット
- VNH7070AY Automotive fully integrated H-bridge motor driver
- L9959 Single / Dual PMOS High-side H-bridge
- L99MD02 Hexa Half-Bridge Driver with SPI control for Automotive Application
- L9960 H-bridge
- L9935 Two-Phase Stepper Motor Driver
- L99SM81V Programmable Stepper Motor Driver for Automotive Applications with Micro-Stepping and Stall Detection
- L9960T Dual H-bridge
- L9904 Motor bridge Controller
- L9903 ISO9141 Motor Bridge Controller
- VN5770AKP-E Quad smart power solid state relay for complete H-bridge configurations
- VNH5180A-E Automotive fully integrated H-bridge motor driver
- L99MH98 Octal half-bridge pre-driver
- L9969U Automotive chip for single and dual H-bridge
- L99ASC03 Brushless/Sensorless 3-phase motor pre-driver for automotive applications
- L9969S Automotive chip for single and dual H-bridge
結果が見つかりませんでした。