- STD36P4LLF6 P-channel 40 V, 0.0175 Ohm typ., 36 A STripFET F6 in a DPAK package
- STD45P4LLF6AG Automotive-grade P-channel -40 V, 12 mOhm typ., -50 A STripFET F6 Power MOSFET in a DPAK package
- STD95P3LLH6AG Automotive-grade P-channel -30 V, 5 mOhm typ., -80 A, STripFET H6 Power MOSFET in a DPAK package
- STD46P4LLF6 P-channel 40 V, 0.0125 Ohm typ., 46 A STripFET F6 Power MOSFET in a DPAK package
- STL60P4LLF6 P-channel -40 V, 0.0115 Ohm typ., -60 A STripFET F6 Power MOSFET in a PowerFLAT 5x6 package
- STL12P6F6 P-channel 60 V, 0.13 Ohm typ., 3 A STripFET F6 Power MOSFET in a PowerFLAT 5x6 package
- STN3P6F6 P-channel -60 V, 0.13 Ohm typ., -3 A STripFET F6 Power MOSFET in a SOT-223 package
- STN3P10F6 P-channel -100 V, 0.136 Ohm typ., -3 A STripFET F6 Power MOSFET in a SOT-223 package
- STD26P3LLH6 P-channel 30 V, 0.024 Ohm typ., 12 A, STripFET(TM) VI DeepGATE Power MOSFET in a DPAK package
- STL6P3LLH6 P-channel 30 V, 0.024 Ohm typ., 6 A STripFET H6 Power MOSFET in a PowerFLAT 3.3 x 3.3 package
- STS9P3LLH6 P-channel -30 V, 12 mOhm typ., -9 A, STripFET H6 Power MOSFET in a SO-8 package
- STS6P3LLH6 P-channel 30 V, 0.024 Ohm typ., 6 A, STripFET(TM) VI DeepGATE Power MOSFET in a SO-8 package
- STL9P3LLH6 P-channel -30 V, 12 mOhm typ., -9 A STripFET H6 Power MOSFET in a PowerFLAT 3.3 x 3.3 package
- STL45P3LLH6 P-channel -30 V, 11 mOhm typ., -45 A STripFET H6 Power MOSFET in a PowerFLAT 5x6 package
- STD15P6F6AG Automotive-grade P-channel -60 V, 0.13 Ohm typ., -10 A STripFET F6 Power MOSFET in a DPAK package
- STS7P4LLF6 P-channel 40 V, 0.0175 Ohm typ., 7 A STripFET F6 Power MOSFET in a SO-8 package
- STS10P3LLH6 P-channel -30 V, 0.01 Ohm typ., -12.5 A, STripFET H6 Power MOSFET in a SO-8 package
- STL8P4LLF6 P-channel 40 V, 0.0175 Ohm typ., 8 A STripFET F6 Power MOSFET in a PowerFLAT 3.3 x 3.3 package
- STD35P6LLF6 P-channel 60 V, 0.025 Ohm typ., 35 A STripFET F6 Power MOSFET in a DPAK package
- STD40P8F6AG Automotive-grade P-channel -80 V, 18.5 mOhm typ., -40 A STripFET F6 Power MOSFET in a DPAK package
- STS10P4LLF6 P-channel 40 V, 0.0125 Ohm typ., 10 A STripFET F6 Power MOSFET in a SO-8 package
- STL42P6LLF6 P-channel 60 V, 0.023 Ohm typ., 42 A STripFET F6 Power MOSFET in a PowerFLAT 5x6 package
- STD10P10F6 P-channel 100 V, 0.136 Ohm typ., 10 A STripFET F6 Power MOSFET in a DPAK package
- STR2P3LLH6 P-Channel 30 V, 0.048 Ohm typ., 2 A STripFET H6 Power MOSFET in a SOT-23 package
- STL4P3LLH6 P-Channel 30 V, 0.048 Ohm typ., 4 A STripFET H6 Power MOSFET in PowerFLAT(TM) 2x2 package
- STD10P6F6 P-channel -60 V, 0.13 Ohm typ., -10 A STripFET F6 Power MOSFET in DPAK package
- STL30P3LLH6 P-channel 30 V, 0.024 Ohm typ., 30 A STripFET(TM) VI DeepGATE(TM) Power MOSFET in a PowerFLAT(TM) 5x6 package
- STD52P3LLH6 P-channel 30 V, 0.01 Ohm typ., 52 A STripFET H6 Power MOSFET in a DPAK package
- STT4P3LLH6 P-Channel 30 V, 0.048 Ohm typ., 4 A STripFET H6 Power MOSFET in a SOT23-6L package
- STL62P3LLH6 P-channel 30 V, 0.009 Ohm typ., 62 A STripFET H6 Power MOSFET in a PowerFLAT 5x6 package
- STL42P4LLF6 P-channel 40 V, 0.0155 Ohm typ., 42 A STripFET F6 Power MOSFET in a PowerFLAT 5x6 package
- STS5P3LLH6 P-Channel 30 V, 0.048 Ohm typ., 5 A STripFET H6 Power MOSFET in SO-8 package
結果が見つかりませんでした。