- NUCLEO-U575ZI-Q STM32 Nucleo-144 development board with STM32U575ZIT6Q MCU, SMPS, supports Arduino, ST Zio and morpho connectivity
- NUCLEO-F446RE STM32 Nucleo-64 development board with STM32F446RE MCU, supports Arduino and ST morpho connectivity
- NUCLEO-U5A5ZJ-Q STM32 Nucleo-144 development board with STM32U5A5ZJ MCU, SMPS, supports Arduino, ST Zio and morpho connectivity
- NUCLEO-G491RE STM32 Nucleo-64 development board with STM32G491RE MCU, supports Arduino and ST morpho connectivity
- NUCLEO-H723ZG STM32 Nucleo-144 development board with STM32H723ZG MCU, supports Arduino, ST Zio and morpho connectivity
- NUCLEO-U545RE-Q STM32 Nucleo-64 development board with STM32U545RE MCU, SMPS, supports Arduino and morpho connectivity
- NUCLEO-G431KB STM32 Nucleo-32 development board with STM32G431KB MCU, supports Arduino nano connectivity
- NUCLEO-L496ZG-P STM32 Nucleo-144 development board with STM32L496ZGTP MCU, SMPS, supports Arduino, ST Zio and morpho connectivity
- NUCLEO-L152RE STM32 Nucleo-64 development board with STM32L152RE MCU, supports Arduino and ST morpho connectivity
- NUCLEO-F303K8 STM32 Nucleo-32 development board with STM32F303K8 MCU, supports Arduino nano connectivity
- NUCLEO-F072RB STM32 Nucleo-64 development board with STM32F072RB MCU, supports Arduino and ST morpho connectivity
- NUCLEO-F334R8 STM32 Nucleo-64 development board with STM32F334R8 MCU, supports Arduino and ST morpho connectivity
- NUCLEO-L432KC STM32 Nucleo-32 development board with STM32L432KC MCU, supports Arduino nano connectivity
- NUCLEO-F401RE STM32 Nucleo-64 development board with STM32F401RE MCU, supports Arduino and ST morpho connectivity
- NUCLEO-F411RE STM32 Nucleo-64 development board with STM32F411RE MCU, supports Arduino and ST morpho connectivity
- NUCLEO-L053R8 STM32 Nucleo-64 development board with STM32L053R8 MCU, supports Arduino and ST morpho connectivity
- NUCLEO-C071RB STM32 Nucleo-64 development board with STM32C071RB MCU, supports Arduino and ST morpho connectivity
- NUCLEO-H7S3L8 STM32 Nucleo-144 development board with STM32H7S3L8 MCU, SMPS, supports Arduino, ST Zio and morpho connectivity
- NUCLEO-G031K8 STM32 Nucleo-32 development board with STM32G031K8 MCU, supports Arduino nano connectivity
- NUCLEO-WB55RG STM32 Nucleo-64 development board with STM32WB55RG MCU, supports Arduino, ST Morpho connectivity
- NUCLEO-H563ZI STM32 Nucleo-144 development board with STM32H563ZIT6 MCU, supports Arduino, ST Zio and ST Morpho connectivity
- NUCLEO-H503RB STM32 Nucleo-64 development board with STM32H503RB MCU, supports Arduino and ST morpho connectivity
- P-NUCLEO-WB55 Bluetooth 5 and 802.15.4 Nucleo Pack including USB dongle and Nucleo-64 with STM32WB55 MCUs, supports Arduino Uno V3 and ST morpho connectivity
- NUCLEO-G474RE STM32 Nucleo-64 development board with STM32G474RE MCU, supports Arduino and ST morpho connectivity
- NUCLEO-H753ZI STM32 Nucleo-144 development board with STM32H753ZI MCU, supports Arduino, ST Zio and morpho connectivity
- NUCLEO-WBA65RI STM32 Nucleo-64 development board with STM32WBA65RI MCU, SMPS, supports Arduino and ST morpho connectivity
- NUCLEO-N657X0-Q STM32 Nucleo-144 development board with STM32N657X0 MCU, SMPS, supports Arduino, and ST morpho connectivity
- NUCLEO-L4R5ZI-P STM32 Nucleo-144 development board with STM32L4R5ZI MCU, SMPS, supports Arduino, ST Zio and morpho connectivity
- NUCLEO-F303ZE STM32 Nucleo-144 development board with STM32F303ZE MCU, supports Arduino, ST Zio and morpho connectivity
- NUCLEO-F042K6 STM32 Nucleo-32 development board with STM32F042K6 MCU, supports Arduino nano connectivity
- NUCLEO-G431RB STM32 Nucleo-64 development board with STM32G431RB MCU, supports Arduino and ST morpho connectivity
- NUCLEO-L4P5ZG STM32 Nucleo-144 development board with STM32L4P5ZGT6U MCU, supports Arduino, ST Zio and morpho connectivity
- NUCLEO-F031K6 STM32 Nucleo-32 development board with STM32F031K6 MCU, supports Arduino nano connectivity
- NUCLEO-F207ZG STM32 Nucleo-144 development board with STM32F207ZG MCU, supports Arduino, ST Zio and morpho connectivity
- NUCLEO-F303RE STM32 Nucleo-64 development board with STM32F303RE MCU, supports Arduino and ST morpho connectivity
- NUCLEO-L476RG STM32 Nucleo-64 development board with STM32L476RG MCU, supports Arduino and ST morpho connectivity
- NUCLEO-L552ZE-Q STM32 Nucleo-144 development board with STM32L552ZE MCU, SMPS, supports Arduino, ST Zio and morpho connectivity
- NUCLEO-F091RC STM32 Nucleo-64 development board with STM32F091RC MCU, supports Arduino and ST morpho connectivity
- NUCLEO-L073RZ STM32 Nucleo-64 development board with STM32L073RZ MCU, supports Arduino and ST morpho connectivity
- NUCLEO-WB09KE STM32 Nucleo-64 development board with STM32WB09KE MCU, SMPS, supports Arduino and ST morpho connectivity
- NUCLEO-H533RE STM32 Nucleo-64 development board with STM32H533RE MCU, supports Arduino and ST morpho connectivity
- NUCLEO-F756ZG STM32 Nucleo-144 development board with STM32F756ZG MCU, supports Arduino, ST Zio and morpho connectivity
- NUCLEO-L4R5ZI STM32 Nucleo-144 development board with STM32L4R5ZI MCU, supports Arduino, ST Zio and morpho connectivity
- NUCLEO-H7A3ZI-Q STM32 Nucleo-144 development board with STM32H7A3ZI MCU, SMPS, supports Arduino, ST Zio and morpho connectivity
- NUCLEO-L433RC-P STM32 Nucleo-64 development board with STM32L433RC MCU, SMPS, supports Arduino, ST Morpho connectivity
- NUCLEO-L452RE-P STM32 Nucleo-64 development board with STM32L452RE MCU, SMPS, supports Arduino, ST Morpho connectivity
- NUCLEO-L452RE STM32 Nucleo-64 development board with STM32L452RE MCU, supports Arduino and ST morpho connectivity
- NUCLEO-H755ZI-Q STM32 Nucleo-144 development board with STM32H755ZI MCU, SMPS, supports Arduino, ST Zio and morpho connectivity
- NUCLEO-F412ZG STM32 Nucleo-144 development board with STM32F412ZG MCU, supports Arduino, ST Zio and morpho connectivity
- NUCLEO-L4A6ZG STM32 Nucleo-144 development board with STM32L4A6ZG MCU, supports Arduino, ST Zio and morpho connectivity
- NUCLEO-L010RB STM32 Nucleo-64 development board with STM32L010RB MCU, supports Arduino and ST morpho connectivity
- NUCLEO-F410RB STM32 Nucleo-64 development board with STM32F410RB MCU, supports Arduino and ST morpho connectivity
- NUCLEO-C051C8 STM32 Nucleo-64 development board with STM32C051C8 MCU, supports, Arduino and ST morpho connectivity
- NUCLEO-F302R8 STM32 Nucleo-64 development board with STM32F302R8 MCU, supports Arduino and ST morpho connectivity
- NUCLEO-F439ZI STM32 Nucleo-144 development board with STM32F439ZI MCU, supports Arduino, ST Zio and morpho connectivity
- NUCLEO-F429ZI STM32 Nucleo-144 development board with STM32F429ZI MCU, supports Arduino, ST Zio and morpho connectivity
- NUCLEO-WB05KZ STM32 Nucleo-64 development board with STM32WB05KZ MCU, supports Arduino and ST morpho connectivity
- NUCLEO-WB15CC STM32 Nucleo-64 development board with STM32WB15CC, supports Arduino, ST Morpho connectivity
- NUCLEO-C092RC STM32 Nucleo-64 development board with STM32C092RC MCU, supports Arduino and ST morpho connectivity
- NUCLEO-F103RB STM32 Nucleo-64 development board with STM32F103RB MCU, supports Arduino and ST morpho connectivity
- NUCLEO-F030R8 STM32 Nucleo-64 development board with STM32F030R8 MCU, supports Arduino and ST morpho connectivity
- NUCLEO-G071RB STM32 Nucleo-64 development board with STM32G071RB MCU, supports Arduino and ST morpho connectivity
- NUCLEO-WBA55CG STM32 Nucleo-64 development board with STM32WBA55CG MCU, supports Arduino, ST Morpho connectivity
- NUCLEO-G070RB STM32 Nucleo-64 development board with STM32G070RB MCU, supports Arduino and ST morpho connectivity
- NUCLEO-WBA52CG STM32 Nucleo-64 development board with STM32WBA52CG MCU, supports Arduino, ST Morpho connectivity
- NUCLEO-WL33CC2 STM32 Nucleo-64 development board with STM32WL33CC MCU (433MHz), supports Arduino, ST Morpho connectivity
- NUCLEO-G0B1RE STM32 Nucleo-64 development board with STM32G0B1RE MCU, supports Arduino and ST morpho connectivity
- NUCLEO-WL33CC1 STM32 Nucleo-64 development board with STM32WL33CC MCU (868/915MHz), supports Arduino and ST morpho connectivity
- NUCLEO-F722ZE STM32 Nucleo-144 development board with STM32F722ZE MCU, supports Arduino, ST Zio and morpho connectivity
- NUCLEO-F446ZE STM32 Nucleo-144 development board with STM32F446ZE MCU, supports Arduino, ST Zio and morpho connectivity
- NUCLEO-L496ZG STM32 Nucleo-144 development board with STM32L496ZG MCU, supports Arduino, ST Zio and morpho connectivity
- NUCLEO-F070RB STM32 Nucleo-64 development board with STM32F070RB MCU, supports Arduino and ST morpho connectivity
- NUCLEO-L011K4 STM32 Nucleo-32 development board with STM32L011K4 MCU, supports Arduino nano connectivity
- NUCLEO-L412RB-P STM32 Nucleo-64 development board with STM32L412RB MCU, SMPS, supports Arduino, ST Morpho connectivity
- NUCLEO-F413ZH STM32 Nucleo-144 development board with STM32F413ZH MCU, supports Arduino, ST Zio and morpho connectivity
- NUCLEO-L412KB STM32 Nucleo-32 development board with STM32L412KB MCU, supports Arduino nano connectivity
- NUCLEO-F767ZI STM32 Nucleo-144 development board with STM32F767ZI MCU, supports Arduino, ST Zio and morpho connectivity
- NUCLEO-L031K6 STM32 Nucleo-32 development board with STM32L031K6 MCU, supports Arduino nano connectivity
- NUCLEO-U031R8 STM32 Nucleo-64 development board with STM32U031R8 MCU, supports Arduino and ST morpho connectivity
- NUCLEO-U385RG-Q STM32 Nucleo-64 development board with STM32U385RG MCU, SMPS, supports Arduino and ST morpho connectivity
- NUCLEO-C031C6 STM32 Nucleo-64 development board with STM32C031C6 MCU, supports Arduino and ST morpho connectivity
- NUCLEO-WL55JC STM32 Nucleo-64 development board with STM32WL55JC MCU, SMPS, supports Arduino and morpho connectivity
- NUCLEO-U083RC STM32 Nucleo-64 development board with STM32U083RC MCU, supports Arduino and ST morpho connectivity
- NUCLEO-WB07CC STM32 Nucleo-64 development board with STM32WB07CC MCU, supports Arduino and ST morpho connectivity
- B-L462E-CELL1 Cellular IoT Discovery kit powered by STM32L4 and ST4SIM
- STM32U083C-DK Discovery kit with STM32U083MC MCU
- STM32C0316-DK Discovery kit with STM32C031C6 MCU
- STM32F4DISCOVERY Discovery kit with STM32F407VG MCU * New order code STM32F407G-DISC1 (replaces STM32F4DISCOVERY)
- STM32H745I-DISCO Discovery kit with STM32H745XI MCU
- B-L475E-IOT01A STM32L4 Discovery kit IoT node, low-power wireless, BLE, NFC, SubGHz, Wi-Fi
- STM32H747I-DISCO Discovery kit with STM32H747XI MCU
- 32F429IDISCOVERY Discovery kit with STM32F429ZI MCU * New order code STM32F429I-DISC1 (replaces STM32F429I-DISCO)
- B-L072Z-LRWAN1 STM32L0 Discovery kit LoRa, Sigfox, low-power wireless
- 32F3348DISCOVERY Discovery kit with STM32F334C8 MCU
- 32L0538DISCOVERY Discovery kit with STM32L053C8 MCU
- STM32F3DISCOVERY Discovery kit with STM32F303VC MCU
- STM32H7S78-DK Discovery kit with STM32H7S7L8 MCU
- STM32MP257F-DK Discovery kit with STM32MP257F MPU
- STM32WBA65I-DK1 Discovery Kit with STM32WBA65RI MCU
- STM32U5A9J-DK Discovery kit with STM32U5A9NJ MCU
- STM32C0116-DK Discovery kit with STM32C011F6 MCU
- B-G431B-ESC1 Discovery kit with STM32G431CB MCU
- B-G474E-DPOW1 Discovery kit with STM32G474RE MCU
- STM32G0316-DISCO Discovery kit with STM32G031J6 MCU
- 32F746GDISCOVERY Discovery kit with STM32F746NG MCU
- STM32H735G-DK Discovery kit with STM32H735IG MCU
- STM32L4P5G-DK Discovery kit with STM32L4P5AG MCU
- 32F411EDISCOVERY Discovery kit with STM32F411VE MCU
- 32L152CDISCOVERY Discovery kit with STM32L152RC MCU
- STM32N6570-DK Discovery kit with STM32N657X0 MCU
- 32F072BDISCOVERY Discovery kit with STM32F072RB MCU
- STM32U5G9J-DK1 Discovery kit with STM32U5G9NJ MCU
- 32L4R9IDISCOVERY Discovery kit with STM32L4R9AI MCU
- 32F413HDISCOVERY Discovery kit with STM32F413ZH MCU
- 32L496GDISCOVERY Discovery kit with STM32L496AG MCU
- STM32MP157F-DK2 Discovery kit with STM32MP157F MPU
- 32F723EDISCOVERY Discovery kit with STM32F723IE MCU
- STM32MP157D-DK1 Discovery kit with STM32MP157D MPU
- B-G473E-ZEST1S Discovery kit with STM32G473, Motor Controller Board
- STM32WBA55G-DK1 Discovery Kit with STM32WBA55CG MCU
- STM32VLDISCOVERY Discovery kit with STM32F100RB MCU
- STM32H7B3I-DK Discovery kit with STM32H7B3LI MCU
- STM32F0DISCOVERY Discovery kit with STM32F051R8 MCU
- STM32MP135F-DK Discovery kit with STM32MP135F MPU
- 32F469IDISCOVERY Discovery kit with STM32F469NI MCU
- STM32G071B-DISCO USB Type-C and Power Delivery Discovery kit with STM32G071RB MCU
- STM32H750B-DK Discovery kit with STM32H750XB MCU
- P-L496G-CELL02 LTE Cellular to Cloud Pack with STM32L496AG MCU
- 32F769IDISCOVERY Discovery kit with STM32F769NI MCU
- STM32WB5MM-DK Discovery kit with STM32WB5MMG MCU
- 32F412GDISCOVERY Discovery kit with STM32F412ZG MCU
- B-L4S5I-IOT01A STM32L4+ Discovery kit IoT node, low-power wireless, BLE, NFC, WiFi
- STM32U5G9J-DK2 Discovery kit with STM32U5G9ZJ MCU
- STM32L562E-DK Discovery kit with STM32L562QE MCU
- B-U585I-IOT02A Discovery kit for IoT node with STM32U5 series
- STM32H573I-DK Discovery kit with STM32H573II MCU
- B-MOTOR-PMSMA1 50W DC motor and power adaptor for ZeST discovery kit
- B-LCD40-DSI1 4-inch WVGA TFT LCD board with MIPI DSI interface and capacitive touch screen
- B-CAMS-IMX Camera module bundle for STM32 boards
- B-LVDS7-WSVGA LVDS TFT LCD module for STM32 boards
- B-LCDAD-HDMI1 DSI to HDMI adapter
- B-WL5M-SUBG1 Connectivity expansion board with STM32WL5MOC module
- B-CAMS-OMV Camera module bundle for STM32 boards
- B-WB1M-WPAN1 Connectivity expansion board with STM32WB1MMC module
- B-LCDAD-RPI1 15-pin single row Flexible Printed Circuit DSI adapter board
- B-ZEST-ADAPT1 Adapter board for STM32 ZeST Motor control boards
- STM32429I-EVAL Evaluation board with STM32F429NI MCU
- STM32G0C1E-EV Evaluation board with STM32G0C1VE MCU
- STM32H757I-EVAL Evaluation board with STM32H757XI MCU
- STM32G081B-EVAL Evaluation board with STM32G081RB MCU
- STM32L552E-EV Evaluation board with STM32L552ZE MCU
- STM32F779I-EVAL Evaluation board with STM32F779NI MCU
- STM32F769I-EVAL Evaluation board with STM32F769NI MCU
- STM32H753I-EVAL Evaluation board with STM32H753XI MCU
- STM32H7B3I-EVAL Evaluation board with STM32H7B3LI MCU
- STM32L4R9I-EVAL Evaluation board with STM32L4R9AI MCU
- STM32MP157D-EV1 Evaluation board with STM32MP157D MPU
- STM32MP157F-EV1 Evaluation board with STM32MP157F MPU
- STM3210E-EVAL Evaluation board with STM32F103Zx MCU
- STM32L476G-EVAL Evaluation board with STM32L476ZG MCU
- STM32303E-EVAL Evaluation board with STM32F303VE MCU
- STM32L073Z-EVAL Evaluation board with STM32L073VZ MCU
- STM32H743I-EVAL Evaluation board with STM32H743XI MCU
- STM3240G-EVAL Evaluation board with STM32F407IG MCU
- STM32373C-EVAL Evaluation board with STM32F373VC MCU
- STM32MP257F-EV1 Evaluation board with STM32MP257F MPU
- STM32G474E-EVAL1 Evaluation board with STM32G474QE MCU
- STM32U575I-EV Evaluation board with STM32U575AI MCU
168 total entries
Sorry we could not find any results.