我们的汽车级运算放大器满足了汽车市场对高可靠性和高质量的需求。我们的汽车级运算放大器支持高达150°C的温度范围,提供了:
- 符合AEC-Q100和Q101标准要求
- 通过了TS-16949认证
- PPAP可用性
- 符合AEC-Q001和Q002指导原则对EWS统计性良品率分析 (SYA) 和零件平均测试(PAT)的要求
- 除了符合AEC-Q100的要求,还进行了特殊筛选和测试,例如在后期(封装和测试)进行了100%热试 (125°C)
精选 视频
Ultra-precision operational amplifiers for Automotive Applications
Offering low power, zero-drift operational amplifiers in space-saving packages, our TSZ series are ideal for applications that operate under high temperatures like gearbox, brake or exhaust systems, Engine Controller Unit (ECU).
Available in single-channel TSZ181H (1.2 x 1.3 mm DFN6 package) and dual-channel TSZ182H (2 x 2 mm DFN8 package) versions, the TSZ182H1 operates over an extended range of -40 to +175°C and features an ultra-low input bias current, making the device ideal for high-accuracy high-bandwidth sensor interfaces for automotive environment.