意法半导体的车规级钳位二极管和滤波器规格齐全,能够满足所有汽车标准要求:
- 用于ESD保护的IEC 61000-4-2和ISO 10605
- 用于导电和耦合电气干扰的ISO 7637-3
- 用于电气和电子设备环境条件和测试的ISO 16750
- AEC-Q101以及更严格的国际汽车质量要求
该系列产品解决了汽车应用中的所有保护插座问题,包括信息娱乐、导航、通信、音视频、电池充电系统、智能接线盒、继电器和电源线等一系列应用,拥有以下特性:
- 瞬态电压抑制器 (TVS),用于保护敏感型汽车电路免受过压浪涌(见ISO 7637-3)和静电放电(见IEC 61000-4-2和ISO 10605)
- EMI和共模滤波器(EMIF和ECMF系列),用于避免高速总线上的电磁耦合和辐射,以及保护它们免受静电放电影响
意法半导体为CAN、LIN和FlexRay总线提供多功能ESD保护解决方案,车规级ESDCAN保护器件系列在线路电容、封装尺寸和保护性能之间实现了最佳平衡。
ESD protection for CAN, CAN-FD and LIN interfaces
After a first generation of CAN bus protections in SOT23-3L and SOT323-3L packages, ST widens its product range by launching the ESDCAN04-2BLY and the ESDCAN04-2BWY. These devices offer an optimal trade-off between the high protection efficiency of the ESDCAN01-2BLY and the low capacitance of the ESDCAN02-2BWY. The new ESDCAN06-2BWY allows users to implement CAN protections on 24 V truck systems in an SOT323-3L package.
The ESDCAN devices are rated 17 pF and 35 V maximum clamping in ISO 7637-2 3a and 3b test conditions.
With these additional devices, ST’s CAN protection range compatible with CAN, CAN-FD and Flex-ray buses is now the widest in the market.