- STG75H65FB2D7 Trench gate field-stop, 650 V, 75 A, high-speed HB2 series IGBT in D7 packing
- STG200M65F2D11AG Automotive-grade 650 V, 200 A trench gate field-stop M series low-loss IGBT die in D11 packing
- STG15M65F2D7 Trench gate field-stop 650 V, 15 A low-loss M series IGBT die in D7 packing
- STG200M65F2D8AG Automotive-grade 650 V, 200 A trench gate field-stop M series low-loss IGBT die in D8 packing
- STG20M65F2D7 650 V, 20 A trench gate field-stop M series low loss IGBT in D7 packing
- STG60H65FBD7 Trench gate field-stop 650 V, 60 A high-speed HB series IGBT die in D7 packing
- STG200G65FD8AG Automotive-grade trench gate field-stop 650 V, 200 A, high-efficiency M series IGBT die in D8 packing
結果が見つかりませんでした。