CATEGORIES

电源管理

线性稳压器

意法半导体提供了最广范围的固定及可调线性稳压器以供选择。除了有正负输出工业标准稳压器的完整产品组合,我们的高性能LDO稳压器系列也日渐丰富,以顺应业内所有主流发展趋势。

利用我们的产品,您可以获得低压降电压和静态电流的最佳结合——实现最高效率设计——或最优动态性能,可实现最佳瞬态响应、波纹抑制和低噪声。所有这些特性加上可选择的最小外形尺寸封装,适于空间有限的应用。

低压降稳压器 (LDO)
低压降稳压器设计指南

New 200 mA and 1.2A LDOs support up to 18 V input voltage

The LDK320 and LDL212 complete ST’s family of cost-effective LDOs, offering an optimal combination of low dropout voltage, low quiescent current and remarkable dynamic performance at a favorable price.

Thanks to the wide input voltage operating range, as high as 18 V, they can be used as post-regulators in consumer applications (TVs, STBs), home appliances and industrial control modules, or directly attached to medium voltage battery packs in laptops and other battery-operated equipment. The LDK320 is also available in a 0.5% high accuracy version.

Both products are available in tiny packages allowing designers to save PCB space and build smaller systems.

STLQ015 ultra-low quiescent current linear regulators

The STLQ015 ultra-low consumption LDOs provide up to 150 mA current from an input voltage ranging from 1.5 to 5.5 V. They feature a quiescent current of just 1.4 μA at the maximum load and a standby current of typically 1 nA, extending the battery lifetime in those applications requiring very long standby time. Requiring only two small external capacitors, they provide a cost-effective and space-saving solution for powering microcontrollers in portable and battery-powered systems, electronic sensors, home medical instruments and portable entertainment gadgets. The STLQ015 LDOs are available in a wide range of output voltages, from 0.8 V to 3.3 V in 100 mV steps.