CATEGORIES

电源管理

多相控制器

所有工具与软件类型缩小

意法半导体的数字多相控制器提供了完整的功率转换控制系统,适用于英特尔的CPU、DDR存储器和VCCIO/VMCP供电系统的需求。

  • 兼容英特尔服务器VR12、VR12.5和VR13™
  • 完全可通过PM总线和SVID命令配置
  • 全数字PWM解决方案,具有6+1、4+1、3+1和1+1相位工作
  • STVCOT™保证了超快瞬态响应、稳定状态下的固定频率工作、轻负载条件下的超高效率和方便的微调。
  • 数字控制器的遥测输出为GUI显示发送关键参数(功率输入、功率输出、Vin、Vout、温度)
  • 嵌入式的非易失性存储器存储配置参数,提供了黑匣子记录功能
  • 自动调谐的补偿网络简化了器件的应用评估,补偿了由于系统老化产生的漂移
  • 通过使用外部或集成的MOSFET驱动器,紧凑的解决方案最小化了PCB空间和成本

Digital multiphase controllers

The PM6773 and PM6776 are 12 V input, dual-channel, multi-phase 3+1 (PM6773) and 6+1 (PM6776) devices. They are PMBus™-programmable and feature embedded non-volatile memory (NVM) for storing configuration data. The PMBus communication interface also allows reporting of voltage, current, power, temperature, and fault status. In addition, both devices include a valuable black-box recorder function.
They are available now in VFQFPN48 6x6 mm and VFQFPN40 5x5 mm, with universal footprint and pinout for multi-sourcing.