意法半导体提供品类齐全的绝缘栅双极晶体管 (IGBT),电压范围为300 V到1700 V,属于STPOWER系列。

  • 实现了传导和关断能量损耗之间的最佳平衡
  • 最高结温达175 °C
  • 较宽的开关频率范围
  • 组合封装反向并联二极管选项改善了功耗,并实现了出色的散热管理。

应用

意法半导体的IGBT在开关性能和通态行为之间实现了理想的均衡,适用于工业和汽车(通过AEC-Q101认证)领域的应用,如通用逆变器、电机控制家用电器HVACUPS/SMPS焊接设备感应加热太阳能逆变器牵引逆变器车载充电器和快速充电器

我们的IGBT可以裸片和封装为分立元件等形式提供。

  • 电机控制
  • 家用电器
  • HVAC(暖风、新风空调)
  • UPS/SMPS
  • 焊接设备
  • 感应加热
  • 太阳能逆变器
  • 牵引逆变器
  • 车载充电器和快速充电器

了解我们的产品组合

我们种类繁多的STPOWER产品组合结合了先进的封装工艺和防护机制,可提供出色的可靠性和安全性,帮助设计人员找到合适的解决方案,设计出定制化、高效且使用寿命较长的应用。

1200 V IGBT S series

Optimized for use in low-frequency (up to 8 kHz), hard-switching topologies, ST’s S series of 1200 V IGBTs feature the industry’s lowest V CE(sat) among 1200 V IGBTs currently on the market. Based on ST’s third-generation of trench-gate field-stop technology, they increase the efficiency of power supplies, welders and industrial motor drive applications thanks to the optimal trade-off between conduction and switching performance combined with outstanding robustness and EMI characteristics. Available in 15 A, 25 A and 40 A current ratings, they feature a 175°C maximum operating junction temperature, a 10 µs min short-circuit withstand time and a wide safe operating area (SOA).