STM8L101は超低消費電力STM8Lファミリのエントリ・レベルの製品ラインとして、省電力性能と最適な基本機能を提供します。
これらの製品は、STのSTM8 16MHzコアをベースとして最大8KBのFlashメモリと最大1.5KBのSRAMを内蔵し、 USART、SPI、I²Cインタフェース、フルセットのタイマ、コンパレータなど、高度な機能を備えた豊富な周辺回路を内蔵しています。20~32ピンのパッケージで提供され、アプリケーションのニーズに合わせて最適な機能を選択できます。

STM8L101は超低消費電力STM8Lファミリのエントリ・レベルの製品ラインとして、省電力性能と最適な基本機能を提供します。
これらの製品は、STのSTM8 16MHzコアをベースとして最大8KBのFlashメモリと最大1.5KBのSRAMを内蔵し、 USART、SPI、I²Cインタフェース、フルセットのタイマ、コンパレータなど、高度な機能を備えた豊富な周辺回路を内蔵しています。20~32ピンのパッケージで提供され、アプリケーションのニーズに合わせて最適な機能を選択できます。
ultra-low-power in SO8 package
製品型番 | 概要 | サプライヤ | Licence type | サポート機器 | ||||
---|---|---|---|---|---|---|---|---|
No data available in table |
Sorry! Your browser is out-of-date
This browser is out of date and not supported by st.com.
As a result, you may be unable to access certain features.
Consider that modern browsers:
So why not taking the opportunity to update your browser and see this site correctly?
Please provide email
Please enter code
Congratulations!
Simple subscription
Congratulations!
You can start following this product to receive updates when new Resources, Tools and SW become available. It's easy and takes only 1 minute. ja
You can start following this product to receive updates when new Resources, Tools and SW become available. It's easy and takes only 1 minute. ja
You can start following this product to receive updates when new Resources, Tools and SW become available. It's easy and takes only 1 minute. ja
You can start following this product to receive updates when new Resources, Tools and SW become available. It's easy and takes only 1 minute. ja
以下の製品のお知らせを受け取れます
- STM8L101
You can re-use the validation code to subscribe to another product or application.