CATEGORIES

マイクロコントローラ & マイクロプロセッサ

STM8Sシリーズ

STM8S シリーズ

STの代表的な8bitマイクロコントローラであるSTM8Sシリーズは、産業コンスーマ、およびコンピュータ市場など、大量の供給を要するさまざまなアプリケーションに対応しています。

独自のSTM8コアをベースとするSTM8Sシリーズでは、STの130nmテクノロジーと、24MHzで最大20MIPSの性能を発揮する先進的なコア・アーキテクチャが活用されています。

内蔵EEPROMおよび内蔵RC発振器に加えて、豊富なI/Oと内蔵ペリフェラルは、競合製品と比べて高い性能を誇ります。

STM8Sシリーズは、STM32およびSTM8マイコン向けの10年間長期供給保証プログラムの対象であり、堅牢で信頼性の高いソリューションを保証しています。

ディスカバリ・キットやフルセットの評価キット、他社製ツールなどにより、STM8Sマイクロコントローラを使った開発が容易になります。

STM8Sシリーズは、下記の4種類の製品ラインで構成されています。これらは、完全互換でアップグレードが可能です。

STM8S MCUs now available in 8-pin package!

STM8S Series expands our product portfolio in smaller pin count packages, introducing two part numbers in a SO8 package. 

  • STM8S001J3 offers an outstanding set of features with top-notch core processing speed, system control, memory size, communication peripherals, and analog functions.
  • STM8-SO8-DISCO lets users evaluate all three STM8 variants currently available in the popular 8-pin SO8 package.

Configure easily your STM8 MCU using our free configuration tool with user-friendly GUI, the STM8CubeMX. Including several intuitive wizards to help significantly reduce development effort, time and cost. STM8CubeMX is available for Windows®, Linux®and macOS® operating systems.